JAJSFH3E December 2017 – October 2019 ISO1042
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | SPECIFICATIONS | UNIT | ||
---|---|---|---|---|---|
DW-16 | DWV-8 | ||||
IEC 60664-1 | |||||
CLR | External clearance(1) | Side 1 to side 2 distance through air | >8 | >8.5 | mm |
CPG | External Creepage(1) | Side 1 to side 2 distance across package surface | >8 | >8.5 | mm |
DTI | Distance through the insulation | Minimum internal gap (internal clearance) | >17 | >17 | µm |
CTI | Comparative tracking index | IEC 60112; UL 746A | >600 | >600 | V |
Material Group | According to IEC 60664-1 | I | I | ||
Overvoltage category | Rated mains voltage ≤ 600 VRMS | I-IV | I-IV | ||
Rated mains voltage ≤ 1000 VRMS | I-III | I-III | |||
DIN VDE V 0884-11:2017-01(2) | |||||
VIORM | Maximum repetitive peak isolation voltage | AC voltage (bipolar) | 1500 | 1500 | VPK |
VIOWM | Maximum isolation working voltage | AC voltage (sine wave); time-dependent dielectric breakdown (TDDB) test; | 1060 | 1060 | VRMS |
DC voltage | 1500 | 1500 | VDC | ||
VIOTM | Maximum transient isolation voltage | VTEST = VIOTM, t = 60 s (qualification); VTEST = 1.2 × VIOTM, t = 1 s (100% production) | 7071 | 7071 | VPK |
VIOSM | Maximum surge isolation voltage
ISO1042(3) |
Test method per IEC 62368-1, 1.2/50 µs waveform, VTEST = 1.6 × VIOSM = 10000 VPK (qualification) | 6250 | 6250 | VPK |
Maximum surge isolation voltage
ISO1042B(3) |
Test method per IEC 62368-1, 1.2/50 µs waveform, VTEST = 1.3 × VIOSM = 6000 VPK (qualification) | 4615 | 4615 | VPK | |
qpd | Apparent charge(4) | Method a: After I/O safety test subgroup 2/3, Vini = VIOTM, tini = 60 s; Vpd(m) = 1.2 × VIORM, tm = 10 s | ≤ 5 | ≤ 5 | pC |
Method a: After environmental tests subgroup 1, Vini = VIOTM, tini = 60 s;
ISO1042: Vpd(m) = 1.6 × VIORM, tm = 10 s ISO1042B: Vpd(m) = 1.2 × VIORM, tm = 10 s |
≤ 5 | ≤ 5 | |||
Method b1: At routine test (100% production) and preconditioning (type test), Vini = VIOTM, tini = 1 s;
ISO1042: Vpd(m) = 1.875 × VIORM, tm = 1 s ISO1042B: Vpd(m) = 1.5 × VIORM, tm = 1 s |
≤ 5 | ≤ 5 | |||
CIO | Barrier capacitance, input to output(5) | VIO = 0.4 × sin (2 πft), f = 1 MHz | 1 | 1 | pF |
RIO | Insulation resistance, input to output(5) | VIO = 500 V, TA = 25°C | > 1012 | > 1012 | Ω |
VIO = 500 V, 100°C ≤ TA ≤ 150°C | > 1011 | > 1011 | |||
VIO = 500 V at TS = 150°C | > 109 | > 109 | |||
Pollution degree | 2 | 2 | |||
Climatic category | 40/125/
21 |
40/125/
21 |
|||
UL 1577 | |||||
VISO | Withstand isolation voltage | VTEST = VISO , t = 60 s (qualification); VTEST = 1.2 × VISO , t = 1 s (100% production) | 5000 | 5000 | VRMS |