JAJSFH3E December 2017 – October 2019 ISO1042
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DW-16 PACKAGE | ||||||
IS | Safety input, output, or supply current | RθJA = 69.9°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C, see Figure 1 | 325 | mA | ||
RθJA = 69.9°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C, see Figure 1 | 496 | |||||
RθJA = 69.9°C/W, VI = 2.75 V, TJ = 150°C, TA = 25°C, see Figure 1 | 650 | |||||
RθJA = 69.9°C/W, VI = 1.89 V, TJ = 150°C, TA = 25°C, see Figure 1 | 946 | |||||
PS | Safety input, output, or total power | RθJA = 69.9°C/W, TJ = 150°C, TA = 25°C, see Figure 3 | 1788 | mW | ||
TS | Maximum safety temperature | 150 | °C | |||
DWV-8 PACKAGE | ||||||
IS | Safety input, output, or supply current | RθJA = 100°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C, see Figure 2 | 227 | mA | ||
RθJA = 100°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C, see Figure 2 | 347 | |||||
RθJA = 100°C/W, VI = 2.75 V, TJ = 150°C, TA = 25°C, see Figure 2 | 454 | |||||
RθJA = 100°C/W, VI = 1.89 V, TJ = 150°C, TA = 25°C, see Figure 2 | 661 | |||||
PS | Safety input, output, or total power | RθJA = 100°C/W, TJ = 150°C, TA = 25°C, see Figure 4 | 1250 | mW | ||
TS | Maximum safety temperature | 150 | °C |