JAJSFH3E December 2017 – October 2019 ISO1042
PRODUCTION DATA.
VCC1 = 5 V | RL = 60 Ω | CL(RXD) = 15 pF |
Temp = 25°C |
VCC1 = VCC2 = 5 V | RL = 60 Ω | CL(RXD) = 15 pF |
VCC1 = VCC2 = 5 V | RL = 60 Ω | CL(RXD) = 15 pF |
VCC1 = 5 V | RL = 60 Ω | |
CL = Open | Temp = 25°C |
TXD = VCC1 | RL = 60 Ω | VCC1 = VCC2 = 5 V |
VCC2 = 5 V | RL = 60 Ω | CL(RXD) = 15 pF |
Temp = 25°C |
VCC1 = VCC2 = 5 V | RL = 60 Ω | CL(RXD) = 15 pF |
Temp = 25°C |
VCC = 5 V | VCC1 = 5 V | RL = 60 Ω |
CL = Open |
VCC1 = VCC2 = 5 V | RL = 60 Ω | CL = 100 pF |
CL(RXD) = 15 pF |
TXD = VCC1 | RL = 60 Ω | VCC1 = VCC2 = 5 V |