JAJSFH3E December 2017 – October 2019 ISO1042
PRODUCTION DATA.
INPUT | OUTPUT | |||
---|---|---|---|---|
VCANH | VCANL | |VID| | RXD | |
-29.5 V | -30.5 V | 1000 mV | L | VOL |
30.5 V | 29.5 V | 1000 mV | L | |
-19.55 V | -20.45 V | 900 mV | L | |
20.45 V | 19.55 V | 900 mV | L | |
-19.75 V | -20.25 V | 500 mV | H | VOH |
20.25 V | 19.75 V | 500 mV | H | |
-29.8 V | -30.2 V | 400 mV | H | |
30.2 V | 29.8 V | 400 mV | H | |
Open | Open | X | H |