JAJSFJ9B December 2017 – October 2019 UCC28064A
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AGND | 6 | - | Analog ground |
BRST | 9 | I | Burst mode threshold input |
COMP | 5 | O | Error amplifier output |
CS | 10 | I | Current sense input |
GDA | 14 | O | Phase A gate driver output |
GDB | 11 | O | Phase B gate driver output |
HVSEN | 8 | I | High voltage output sense |
PGND | 13 | - | Power ground |
PHB | 4 | I | Phase B enable disable threshold input |
TSET | 3 | I | Timing set |
VCC | 12 | - | Bias supply input |
VINAC | 7 | I | Input AC voltage sense |
VSENSE | 2 | I | Error amplifier input |
VREF | 15 | O | Voltage reference output |
ZCDA | 16 | I | Phase A zero current detection input |
ZCDB | 1 | I | Phase B zero current detection input |