JAJSFM3E February 2015 – June 2018 LMH1218
PRODUCTION DATA.
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage(1) | 2.375 | 2.5 | 2.625 | V | |
3.3-V open-drain I/O input and output voltage | 3 | 3.3 | 3.6 | V | |
Supply noise, 50 Hz to 10 MHz, sinusoidal(1) | 40 | mVP-P | |||
Ambient temperature | –40 | 25 | 85 | ºC | |
Source transmit differential launch amplitude (up to 20 inch FR4 trace) | PRBS15, EQ, and PLL pathological pattern. Reg 0x03 = 0x50 | 300 | 500 | 1000 | mVP-P |
Source transmit differential launch amplitude (up to 35 inch FR4 trace) | PRBS15, EQ, and PLL pathological pattern. Reg 0x03 = 0x95 | 600 | 700 | 800 | mVP-P |
SMBus clock frequency (SCL) in SMBus slave mode | 100 | 400 | kHz | ||
SMBUS SDA and SCL voltage level | 3.6 | V | |||
SPI clock frequency | 10 | 20 | MHz |