8.3.6.2 SPI Fast EOM Operation
To perform EOM calculation over SPI:
- Enable EOM (power it on), and set VRANGE=0. Write Reg 0x24[7] to 1 to turn on fast EOM
- Read Reg 0x26 to initialize. Discard read data
- Read Reg 0x24[0] which is EOM start bit. Wait for this bit to go low
- Read register 0x26 EOM hit count and discard. Read on register 0x26 will automatically trigger the next Fast Eye calculation
- Read Reg 0x24[0]. Wait for this bit to go low
- Do burst read on register 0x25 and 0x26 to get the EOM count value.
- Repeat Steps 5 and 6 4095 times (64 × 64 cells)