JAJSFM3E February 2015 – June 2018 LMH1218
PRODUCTION DATA.
Normal operation when ENABLE is pulled high, and powers down the device when pulled low.
| ENABLE | POWER CONDITION |
|---|---|
| 1 kΩ to GND | Power down device (signal detectors powered down, registers at reset state) |
| 20 kΩ to GND | Reserved |
| Float | Reserved |
| 1 kΩ to VDD | Normal Operation |