JAJSFM3E February   2015  – June 2018 LMH1218

PRODUCTION DATA.  

  1. 特長
  2. アプリケーション
  3. 概要
    1.     Device Images
      1.      SPI概略回路図
  4. 改訂履歴
  5. 概要(続き)
  6. Pin Configuration and Functions
    1.     Pin Descriptions – SPI Mode/ Mode_SEL = 1 kΩ to VDD
    2.     Pin Descriptions – SMBUS Mode/ MODE_SEL = 1 kΩ to GND
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Recommended SMBus Interface AC Timing Specifications
    7. 7.7 Serial Parallel Interface (SPI) Bus Interface AC Timing Specifications
    8. 7.8 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Loss of Signal Detector
      2. 8.3.2 Continuous Time Linear Equalizer (CTLE)
      3. 8.3.3 2:1 Multiplexer
      4. 8.3.4 Clock and Data Recovery
      5. 8.3.5 Eye Opening Monitor (EOM)
      6. 8.3.6 Fast EOM
        1. 8.3.6.1 SMBus Fast EOM Operation
        2. 8.3.6.2 SPI Fast EOM Operation
      7. 8.3.7 LMH1218 Device Configuration
        1. 8.3.7.1 MODE_SEL
        2. 8.3.7.2 ENABLE
        3. 8.3.7.3 LOS_INT_N
        4. 8.3.7.4 LOCK
        5. 8.3.7.5 SMBus MODE
        6. 8.3.7.6 SMBus READ/WRITE Transaction
        7. 8.3.7.7 SPI Mode
          1. 8.3.7.7.1 SPI READ/WRITE Transaction
          2. 8.3.7.7.2 SPI Write Transaction Format
          3. 8.3.7.7.3 SPI Read Transaction Format
        8. 8.3.7.8 SPI Daisy Chain
          1. 8.3.7.8.1 SPI Daisy Chain Write Example
          2. 8.3.7.8.2 SPI Daisy Chain Write Read Example
            1. 8.3.7.8.2.1 SPI Daisy Chain Length of Daisy Chain Illustration
      8. 8.3.8 Power-On Reset
    4. 8.4 Device Functional Modes
    5. 8.5 Programming
    6. 8.6 Register Maps
      1. 8.6.1 Global Registers
      2. 8.6.2 Receiver Registers
      3. 8.6.3 CDR Registers
      4. 8.6.4 Transmitter Registers
  9. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 General Guidance for All Applications
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
    3. 9.3 Do's and Don'ts
    4. 9.4 Initialization Set Up
      1. 9.4.1 Selective Data Rate Lock
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
    3. 11.3 Solder Profile
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 デバイス・サポート
      1. 12.1.1 開発サポート
    2. 12.2 ドキュメントのサポート
      1. 12.2.1 関連資料
    3. 12.3 ドキュメントの更新通知を受け取る方法
    4. 12.4 コミュニティ・リソース
    5. 12.5 商標
    6. 12.6 静電気放電に関する注意事項
    7. 12.7 Glossary
  13. 13メカニカル、パッケージ、および注文情報

SMBus READ/WRITE Transaction

The System Management Bus (SMBus) is a two-wire serial interface through which various system component chips can communicate with the master. Slave devices are identified by having a unique device address. The two-wire serial interface consists of SCL and SDA signals. SCL is a clock output from the Master to all of the Slave devices on the bus. SDA is a bidirectional data signal between the Master and Slave devices. The LMH1218 SMBUS SCL and SDA signals are open drain and require external pull up resistors.

Start and Stop:

The Master generates Start and Stop conditions at the beginning and end of each transaction.

  • Start: High to low transition (falling edge) of SDA while SCL is high
  • Stop: Low to high transition (rising edge) of SDA while SCL is high
LMH1218 acknowledge_ACK.pngFigure 9. Start and Stop Conditions

The Master generates 9 clock pulses for each byte transfer. The 9th clock pulse constitutes the ACK cycle. The transmitter releases SDA to allow the receiver to send the ACK signal. An ACK is when the device pulls SDA low, while a NACK is recorded if the line remains high.

LMH1218 BYTE_writing.gifFigure 10. Acknowledge (ACK)

Writing data from a master to a slave comprises of 3 parts as noted in figure Figure 11

  • The master begins with start condition followed by the slave device address with the R/W bit cleared
  • The 8-bit register address that will be written
  • The data byte to write

LMH1218 current_address_read_image1.png
Figure 11. SMBus Write Operation

SMBus read operation consists of four parts

  • The master initiates the read cycle with start condition followed by slave device address with the R/W bit cleared
  • The 8-bit register address that is to be read
  • After acknowledgment from the slave, the master initiates a re-start condition
  • The slave device address is resent followed with R/W bit set
  • After acknowledgment from the slave, the data is read back from the slave to the master. The last ACK is high if there are no more bytes to read
LMH1218 current_address_read_with_dummy_write.pngFigure 12. SMBus Read Operation
LMH1218 smbus_timing_parameters_snls474.gifFigure 13. SMBus Timing Parameters