JAJSFM7A May 2018 – June 2018 TLV7081
PRODUCTION DATA.
The TLV7081 features an open-drain output stage enabling the output logic levels to be pulled up to an external source up to 5.5 V independently of the supply voltage.