JAJSFO7D March 2008 – November 2023 UCC27324-Q1
PRODUCTION DATA
The input thresholds have a 3.3-V logic sensitivity over the full range of VDD voltage, yet it is equally compatible with 0 V to VDD signals.
The inputs of UCC27324-Q1 device are designed to withstand 500-mA reverse current without damage to the device or logic upset. The input stage of each driver should be driven by a signal with a short rise or fall time. This condition is satisfied in typical power-supply applications, where the input signals are provided by a PWM controller or logic gates with fast transition times (<200 ns). The input stages to the drivers function as a digital gate, and they are not intended for applications where a slow changing input voltage is used to generate a switching output when the logic threshold of the input section is reached. While this may not be harmful to the driver, the output of the driver may switch repeatedly at a high frequency.
Users should not attempt to shape the input signals to the driver in an attempt to slow down (or delay) the signal at the output. If limiting the rise or fall times to the power device is desired, limit the rise or fall times to the power device, then an external resistance can be added between the output of the driver and the load device, which is generally a power MOSFET gate. The external resistor also may help remove power dissipation from the device package, as discussed in the Section 9.3 section.