JAJSFO7D March 2008 – November 2023 UCC27324-Q1
PRODUCTION DATA
The acceptable propagation delay from the gate driver is dependent on the switching frequency at which it is used and the acceptable level of pulse distortion to the system. The UCC27324-Q1 device features fast 25-ns propagation delays which ensures very little pulse distortion and allows operation at high frequencies. See the Section 5.9 table for the propagation and switching characteristics of the UCC27324-Q1 device.