JAJSFQ3A July 2018 – September 2019 TPS56637
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Input Voltage | VIN | 4.5 | 28 | V | |
BOOT | 4.5 | 33.5 | V | ||
BOOT-SW | -0.1 | 5.5 | V | ||
EN, FB, MODE | -0.1 | 5.5 | V | ||
PGND, AGND | -0.1 | 0.1 | V | ||
Output Voltage | SW | -0.1 | 28 | V | |
PG | -0.1 | 5.5 | V | ||
Operating junction temperature, TJ | -40 | 150 | °C |