JAJSFQ3A July 2018 – September 2019 TPS56637
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AGND | 3 | G | Ground of internal analog circuitry. Connect AGND to PGND plane at a single point. |
BOOT | 7 | I | Supply input for the gate drive voltage of the high-side MOSFET. Connect a 0.1-µF bootstrap capacitor between BOOT and SW. |
EN | 1 | I | Enable input control. Driving EN high or leaving this pin floating enables the converter. A resistor divider can be used to imply an UVLO function. |
FB | 2 | I | Output feedback. Connect FB to the tap of an external resistor divider from the output to GND to set the output voltage. |
MODE | 10 | I | Operation mode selection pin. Leaving this pin floating(≥500 kΩ) forces the TPS56637 into FCCM. Connecting this pin to GND(≤10 kΩ) forces the TPS56637 into Eco-mode™ under light load. |
NC | 5 | N | Not Connected, keep this pin floating. |
PG | 4 | O | Open Drain Power Good Indicator, it is asserted low if output voltage is out of PG threshold due to over-voltage, under-voltage, thermal shutdown, EN shutdown or during soft-start. |
PGND | 9 | G | Power GND terminal. Source terminal of low side MOSFET. |
SW | 6 | O | Switching node terminal. Connect the output inductor to this pin with wide and short tracks |
VIN | 8 | P | Input voltage supply pin. Drain terminal of high-side MOSFET. Connect the input decoupling capacitors between VIN and GND. |