JAJSFQ3A July 2018 – September 2019 TPS56637
PRODUCTION DATA.
Device | Package
Type |
Package Drawing | Pins | SPQ | Reel
Diameter (mm) |
Reel
Width W1 (mm) |
A0
(mm) |
B0
(mm) |
K0
(mm) |
P1
(mm) |
W
(mm) |
Pin1
Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
TPS56637RPAR | VQFN-HR | RPA | 10 | 3000 | 330 | 12 | 3.3 | 3.3 | 1.1 | 8 | 9.1 | 2 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
TPS56637RPAR | VQFN-HR | RPA | 10 | 3000 | 367 | 367 | 35 |