6.1 Absolute Maximum Ratings(1)(2)(3)
over operating free-air temperature (unless otherwise noted)
|
|
MIN |
MAX |
UNIT |
Supply voltage |
VIN, PWMINx(4) |
–0.3 |
40 |
V |
Output voltage |
VOUTx, ISPx, ISNx, PWMOx(4) |
–0.3 |
80 |
V |
Differential voltage |
(VOUTx – PWMOx)(4) |
–0.3 |
8.8 |
V |
Grounds |
PGNDx(4) |
–0.3 |
0.3 |
V |
Other pins |
GDRVx, ISNSx(4) |
–0.3 |
8.8 |
V |
OVFBx(4) |
–0.3 |
80 |
V |
VCC |
–0.3 |
8.8 |
V |
ICTRLx, COMPx, RT, DIAGx(4) |
–0.3 |
3.6 |
V |
VCC current |
Gate-driver supply |
|
220 |
mA |
Junction temperature, TJ |
–40 |
150 |
°C |
Storage temperature, Tstg |
–55 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods my affect device reliability.
(2) The algebraic convention, whereby the most-negative value is a minimum and the most-positive value is a maximum.
(3) All voltages are with respect to ground (GND pin), unless otherwise specified.
(4) For the TPS9602-Q1 device, x = 1 or 2. For the TPS9601-Q1 device, x is blank.