JAJSFR0B July 2018 – October 2019 TPS563231
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VIN | –0.3 | 19 | V |
BST | –0.3 | 24.5 | V | |
BST (10 ns transient) | –0.3 | 26.5 | V | |
BST to SW | –0.3 | 5.5 | V | |
FB | –0.3 | 5.5 | V | |
EN | –0.3 | VIN + 0.3 | V | |
SW | –2 | 19 | V | |
SW (10 ns transient) | –3.5 | 21 | V | |
Operating junction temperature | TJ | –40 | 150 | °C |
Storage temperature | Tstg | –55 | 150 | °C |