JAJSFR6A July 2018 – November 2018 ADS1219
PRODUCTION DATA.
Table 12 lists the design requirements for this application.
DESIGN PARAMETER | VALUE |
---|---|
Supply voltage | 3.3 V |
Voltage measurement range | 0 V to 2 V |
Voltage measurement accuracy(1) | ±0.5 mV |
Current measurement range (unidirectonal) | 0.5 A to 10 A |
Maximum voltage drop across shunt resistor | 20 mV |
Current measurement accuracy(1) | ±5 mA |
Thermistor type | NTC |
Thermistor nominal resistance | 10 kΩ |
Thermistor temperature range | –40°C to +125°C |
Thermistor temperature measurement accuracy(1) | ±0.1°C |
Update rate | 100 ms |