4 Revision History
Changes from Revision * (July 2018) to Revision A (October 2021)
- 文書全体にわたって表、図、相互参照の採番方法を更新Go
- 「ウォッチドッグ・タイムアウトおよびウォッチドッグ・リセット遅延の温度範囲全体にわたる精度:±15%」を削除Go
- 「–40℃~+125℃で 15%、」を削除Go
- Updated ESD RatingsGo
- Updated ICWD min and max specGo
- Updated VCWD min and max specGo
- Added a footnote to for tINIT
Go
- Changed minimum and maximum specifications of 2nd, 5th, 6th, and 8th
rows of tWDL parameter Go
- Changed minimum and maximum specifications of 2nd and last rows of
tWDU parameter Go
- Updated WDO delay time values for various
capacitors in Watchdog Reset Delay Time for Common Ideal Capacitor Values
tableGo
- Changed minimum and maximum specifications for NC SETx 01 setting
for both upper and lower watchdog boundaries, 10 kΩ to VDD SETx 00 and 01
settings for lower watchdog boundary, and 10 kΩ to VDD SETx 11 setting for both
upper and lower watchdog boundaries in Factory-Programmed Watchdog Timing
tableGo
- Updated tWDU min and max values for all
capacitorsGo
- Updated tWDU min and max boundry values from 0.85 and
1.15 to 0.905 and 1.095 respectivelyGo