JAJSFU4 July 2018 TPS650861
PRODUCTION DATA.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
Bit Name | BUCK1_
LDOA3_ PGM |
BUCK1_
LDOA2_ PGM |
BUCK1_
SWA1_PGM |
BUCK1_
BUCK6_ PGM |
BUCK1_
BUCK5_ PGM |
BUCK1_
BUCK4_ PGM |
BUCK1_
BUCK3_ PGM |
BUCK1_
BUCK2_ PGM |
TPS65086100 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | BUCK1_LDOA3_PGM | R/W | X | LDOA3 PGOOD masked
0: LDOA3 PGOOD is part of Enable Logic. 1: LDOA3 PGOOD is masked and is not part of enable logic. |
6 | BUCK1_LDOA2_PGM | R/W | X | LDOA2 PGOOD masked
0: LDOA2 PGOOD is part of Enable Logic. 1: LDOA2 PGOOD is masked and is not part of enable logic. |
5 | BUCK1_SWA1_PGM | R/W | X | SWA1 PGOOD masked
0: SWA1 PGOOD is part of Enable Logic. 1: SWA1 PGOOD is masked and is not part of enable logic. |
4 | BUCK1_BUCK6_PGM | R/W | X | BUCK6 PGOOD masked
0: BUCK6 PGOOD is part of Enable Logic. 1: BUCK6 PGOOD is masked and is not part of enable logic. |
3 | BUCK1_BUCK5_PGM | R/W | X | BUCK5 PGOOD masked
0: BUCK5 PGOOD is part of Enable Logic. 1: BUCK5 PGOOD is masked and is not part of enable logic. |
2 | BUCK1_BUCK4_PGM | R/W | X | BUCK4 PGOOD masked
0: BUCK4 PGOOD is part of Enable Logic. 1: BUCK4 PGOOD is masked and is not part of enable logic. |
1 | BUCK1_BUCK3_PGM | R/W | X | BUCK3 PGOOD masked
0: BUCK3 PGOOD is part of Enable Logic. 1: BUCK3 PGOOD is masked and is not part of enable logic. |
0 | BUCK1_BUCK2_PGM | R/W | X | BUCK2 PGOOD masked
0: BUCK2 PGOOD is part of Enable Logic. 1: BUCK2 PGOOD is masked and is not part of enable logic. |