JAJSFU4 July 2018 TPS650861
PRODUCTION DATA.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
Bit Name | RESERVED | RESERVED | BUCK1_
STEP_SIZE |
BUCK1_
PINEN_ SEL[2] |
BUCK1_
PINEN_ SEL[1] |
BUCK1_
PINEN_ SEL[0] |
BUCK1_
SWB2_LDOA1_PGM |
BUCK1_
SWB1_PGM |
TPS65086100 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
5 | BUCK1_STEP_SIZE(1) | R/W | X | BUCK1 step size.
0: 10 mV 1: 25 mV |
4:2 | BUCK1_PINEN_SEL[2:0] | R/W | X | BUCK1 Enable pin select.
000: CTL1 001: CTL2 010: CTL5 011: CTL4 100: CTL3 101: CTL3 and CTL4 110: CTL6 111: 1 is inserted into CTL MUX. No pin is required to enable. |
1 | BUCK1_SWB2_LDOA1_PGM | R/W | X | SWB2_LDOA1 PGOOD masked
0: SWB2_LDOA1 PGOOD is part of Enable Logic. 1: SWB2_LDOA1 PGOOD is masked and is not part of enable logic. |
0 | BUCK1_SWB1_PGM | R/W | X | SWB1 PGOOD masked
0: SWB1 PGOOD is part of Enable Logic. 1: SWB1 PGOOD is masked and is not part of enable logic. |