JAJSFU4 July 2018 TPS650861
PRODUCTION DATA.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
Bit Name | RESERVED | RESERVED | RESERVED | BUCK5_
PINEN_ SEL[2] |
BUCK5_
PINEN_ SEL[1] |
BUCK5_
PINEN_ SEL[0] |
BUCK5_
SWB2_LDOA1_PGM |
BUCK5_
SWB1_PGM |
TPS65086100 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
4:2 | BUCK5_PINEN_SEL[2:0] | R/W | X | BUCK5 Enable pin select.
000: CTL1 001: CTL2 010: CTL5 011: CTL4 100: CTL3 101: CTL3 and CTL4 110: CTL6 111: 1 is inserted into CTL MUX. No pin is required to enable. |
1 | BUCK5_SWB2_LDOA1_PGM | R/W | X | SWB2_LDOA1 PGOOD masked
0: SWB2_LDOA1 PGOOD is part of Enable Logic. 1: SWB2_LDOA1 PGOOD is masked and is not part of enable logic. |
0 | BUCK5_SWB1_PGM | R/W | X | SWB1 PGOOD masked
0: SWB1 PGOOD is part of Enable Logic. 1: SWB1 PGOOD is masked and is not part of enable logic. |