JAJSFU4 July 2018 TPS650861
PRODUCTION DATA.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
Bit Name | RESERVED | RESERVED | BUCK5_
FALLING_ EDGE_ DLY[2] |
BUCK5_
FALLING_ EDGE_ DLY[1] |
BUCK5_
FALLING_ EDGE_ DLY[0] |
BUCK5_
RISING_ EDGE_ DLY[2] |
BUCK5_
RISING_ EDGE_ DLY[1] |
BUCK5_
RISING_ EDGE_ DLY[0] |
TPS65086100 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
5:3 | BUCK5_FALLING_
EDGE_DLY[2:0] |
R/W | X | Delay for falling edge of BUCK5 Enable pin (all Values have 10% variations).
000: No Delay. 001: 2 ms Delay. 010: 4 ms Delay. 011: 8 ms Delay. 100: 16 ms Delay. 101: 24 ms Delay. 110: 32 ms Delay. 111: 64 ms Delay. |
2:0 | BUCK5_RISING_
EDGE_DLY[2:0] |
R/W | X | Delay for rising edge of BUCK5 Enable pin (all Values have 10% variations).
000: No Delay. 001: 2 ms Delay. 010: 4 ms Delay. 011: 8 ms Delay. 100: 16 ms Delay. 101: 24 ms Delay. 110: 32 ms Delay. 111: 64 ms Delay. |