JAJSFU4 July 2018 TPS650861
PRODUCTION DATA.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
Bit Name | RESERVED | SWB2_LDOA1_
PG_SEL[1] |
SWB2_LDOA1_
PG_SEL[0] |
SWB2_LDOA1_
PINEN_ SEL[2] |
SWB2_LDOA1_
PINEN_ SEL[1] |
SWB2_LDOA1_
PINEN_ SEL[0] |
SWB2_LDOA1_
SWB1_PGM |
SWB2_LDOA1_
LDOA3_PGM |
TPS65086100 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
6:5 | SWB2_LDOA1_PG_SEL[1:0] | R/W | X | SWB2_LDOA1 PGOOD select..
00: 1.5 V 01: 1.8 V 10: 2.5 V 11: 3.3 V |
4:2 | SWB2_LDOA1_PINEN_
SEL[2:0] |
R/W | X | SWB2_LDOA1 Enable pin select.
000: CTL1 001: CTL2 010: CTL5 011: CTL4 100: CTL3 101: CTL3 and CTL4 110: CTL6 111: 1 is inserted into CTL MUX. No pin is required to enable. |
1 | SWB2_LDOA1_SWB1_PGM | R/W | X | SWB1 PGOOD masked
0: SWB2_LDOA1 PGOOD is part of Enable Logic. 1: SWB2_LDOA1 PGOOD is masked and is not part of enable logic. |
0 | SWB2_LDOA1_LDOA3_PGM | R/W | X | LDOA3 PGOOD masked
0: LDOA3 PGOOD is part of Enable Logic. 1: LDOA3 PGOOD is masked and is not part of enable logic. |