JAJSFU4 July 2018 TPS650861
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SWA1 | ||||||
VIN | Input voltage range | 0.5 | 3.3 | V | ||
IOUT | DC output current | 300 | mA | |||
RDSON | ON resistance | VIN = 1.8 V, measured from PVINSWA1 pin to SWA1 pin at IOUT = IOUT(MAX) | 60 | 93 | mΩ | |
VIN = 3.3 V, measured from PVINSWA1 pin to SWA1 pin at IOUT = IOUT(MAX) | 100 | 165 | ||||
VTH_PG | Power Good deassertion threshold in percentage of target VOUT | VOUT rising | 108% | |||
VOUT falling | 92% | |||||
VTH_HYS_PG | Power Good reassertion hysteresis entering back into VTH_PG | VOUT rising or falling | 2% | |||
IINRUSH | Inrush current upon turnon | VIN = 3.3 V, COUT = 0.1 µF | 10 | mA | ||
IQ | Quiescent current | VIN = 3.3 V, IOUT = 0 A | 10.5 | µA | ||
VIN = 1.8 V, IOUT = 0 A | 9 | |||||
ILKG | Leakage current | Switch disabled, VIN = 1.8 V | 7 | 370 | nA | |
Switch disabled, VIN = 3.3 V | 10 | 900 | ||||
COUT | External output capacitance | 0.1 | µF | |||
RDIS | Output auto-discharge resistance | SWA1_DISCHG[1:0] = 01 | 100 | Ω | ||
SWA1_DISCHG[1:0] = 10 | 200 | |||||
SWA1_DISCHG[1:0] = 11 | 500 | |||||
SWB1, SWB2, SWB1_2 | ||||||
VIN | Input voltage range | 0.5 | 3.3 | V | ||
IOUT | DC current per output | 400 | mA | |||
RDSON | ON resistance per output | VIN = 1.8 V, measured from PVINSWB1_B2 pin to SWBx pin at IOUT = IOUT(MAX), per output switch | 68 | 92 | mΩ | |
VIN = 3.3 V, measured from PVINSWB1_B2 pin to SWBx pin at IOUT = IOUT(MAX), per output switch | 75 | 125 | mΩ | |||
VTH_PG | Power Good deassertion threshold in percentage of target VOUT | VOUT rising | 108% | |||
VOUT falling | 92% | |||||
VTH_HYS_PG | Power Good reassertion hysteresis entering back into VTH_PG | VOUT rising or falling | 2% | |||
IINRUSH | Inrush current upon turning on | VIN = 3.3 V, COUT = 0.1 µF | 10 | mA | ||
IQ | Quiescent current | VIN = 3.3 V, IOUT = 0 A | 10.5 | µA | ||
VIN = 1.8 V, IOUT = 0 A | 9 | |||||
ILKG | Leakage current | Switch disabled, VIN = 1.8 V | 7 | 460 | nA | |
Switch disabled, VIN = 3.3 V | 10 | 1150 | ||||
COUT | External output capacitance | 0.1 | µF | |||
RDIS | Output auto-discharge resistance | SWBx_DISCHG[1:0] = 01 | 100 | Ω | ||
SWBx_DISCHG[1:0] = 10 | 200 | |||||
SWBx_DISCHG[1:0] = 11 | 500 |