JAJSFU4 July 2018 TPS650861
PRODUCTION DATA.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
Bit Name | BUCK2_SLP
_ VID[6] |
BUCK2_SLP
_ VID[5] |
BUCK2_SLP
_ VID[4] |
BUCK2_SLP
_ VID[3] |
BUCK2_SLP
_ VID[2] |
BUCK2_SLP
_ VID[1] |
BUCK2_SLP
_ VID[0] |
BUCK2_SLP
_ EN |
TPS65086100 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:1 | BUCK2_SLP_VID[6:0] | R/W | X | This field sets the BUCK2 regulator output regulation voltage in normal mode.
See Table 5-3 for 25-mV step ranges for VOUT options. |
0 | BUCK2_SLP_EN | R/W | X | BUCK2 sleep mode enable. BUCK2 is factory configured to switch to sleep mode voltage either by CTL3/SLPENB1 pin or by CTL6/SLPENB2 pin.
0: Disable. Uses BUCK2_VID in all cases. 1: Enabled. Uses BUCK2_SLP_VID when assigned sleep pin is low. |