JAJSFV3A July 2018 – December 2018 DSLVDS1001
PRODUCTION DATA.
As can be seen in Table 1, the driver single-ended input to differential output relationship is defined. When the driver input is left open, the differential output is undefined.
INPUT | OUTPUTS | |
---|---|---|
LVCMOS/LVTTL IN | OUT + | OUT - |
H | H | L |
L | L | H |
Open | ? | ? |