JAJSFV3A July 2018 – December 2018 DSLVDS1001
PRODUCTION DATA.
The DSLVDS1001 driver operates and meets all the specified performance requirements for supply voltages in the range of 3 V to 3.6 V. When the supply voltage drops below 1.5-V (or is turning on and has not yet reached 1.5-V), power-on reset circuitry set the driver output to a high-impedance state.