JAJSFV3A July 2018 – December 2018 DSLVDS1001
PRODUCTION DATA.
An LVDS-compliant driver is required to maintain the common-mode output voltage at 1.2 V (±75 mV). The DSLVDS1001 incorporates sense circuitry and a control loop to source common-mode current and keep the output signal within specified values. Further, the device maintains the output common-mode voltage at this set point over the full 3-V to 3.6-V supply range.