JAJSFY4C August 2018 – October 2019 LMR36015-Q1
PRODUCTION DATA.
Example requirements for a typical 5-V or 3.3-V application. The input voltages are here for illustration purposes only. See Specifications for the operating input voltage range.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 12 V to 24 V steady state, 4.2 V to |
Output voltage | 5 V/3.3 V |
Maximum output current | 0 A to 1.5 A |
Switching frequency | 400 kHz |
Current consumption at 0-A load | Critical: Need to ensure low current consumption to reduce battery drain |
Switching frequency at 0-A load | Not critical: Need fixed frequency operation at high load only |
VOUT | FREQUENCY | RFBB | COUT | L | U1 |
---|---|---|---|---|---|
5 V | 400 kHz | 24.9 kΩ | 2 × 22 µF | 10 µH, 45 mΩ | LMR36015AQRNXRQ1 |
3.3 V | 400 kHz | 43.3 kΩ | 2 × 22 µF | 10 µH, 45 mΩ | LMR36015AQRNXRQ1 |