JAJSFZ6F May 2013 – August 2018 TS3DV642
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
CIN | Digital input capacitance | f = 1 MHz, VIN = 0 V | 6 | pF | |||
Coff | Switch OFF capacitance | f = 1 GHz, VI/O = 0 V, Output is open, Switch is OFF | 0.3 | pF | |||
Con | Switch ON capacitance | f = 1 GHz, VI/O = 0 V, Output is open, Switch is ON | 0.5 | pF | |||
Xtalk | Differential Crosstalk | RL = 50 Ω at 1.7 GHz (See Figure 17) | –40 | dB | |||
RL = 50 Ω at 2.7 GHz (See Figure 17) | –40 | ||||||
RL = 50 Ω at 4.05 GHz (See Figure 17) | –35 | ||||||
OISO | Differential Off Isolation | RL = 50 Ω at 1.7 GHz (See Figure 18) | –23 | dB | |||
RL = 50 Ω at 2.7 GHz (See Figure 18) | –28 | ||||||
RL = 50 Ω at 4.05 GHz (See Figure 18) | –25 | ||||||
IL | Insertion Loss | Port A at DC | –0.75 | dB | |||
Port B at DC | –1 | ||||||
BW | Differential Bandwidth (–3 dB) | Port A | RL = 50 Ω, All channels (See Figure 19) | 6.9 | GHz | ||
Port B | RL = 50 Ω, All channels (See Figure 19) | 7.5 |