JAJSFZ6F May 2013 – August 2018 TS3DV642
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
tON(2) | Switch turn-on time | All I/O | See Figure 14 | 100 | µs | |||
tSWITCH(3) | Switching time between channels | All I/O | See Figure 15 | 20 | µs | |||
tpd | Propagation Delay | Port A | D0 to D3 | See Figure 16 | 30 | ps | ||
SCL, SDA, HPD, CEC | 30 | |||||||
Port B | D0 to D3 | 40 | ||||||
SCL, SDA, HPD, CEC | 30 | |||||||
tSKEW | Inter-pair Skew | Port A | D0 to D3 | Between +ve and –ve signals of each Channel | 2 | ps | ||
Port B | 2 | |||||||
Intra-pair Skew | Port A | Between Channel 0, 1, 2, or 3 | 2 | |||||
Port B | 6 |