JAJSG29A August 2018 – October 2018 TPS7B70-Q1
PRODUCTION DATA.
The device normally operates with input voltages above 4 V. The device can also operate at lower input voltages; the maximum UVLO voltage is 2.6 V. At input voltages below the actual UVLO voltage, the device does not operate.