JAJSG29A August 2018 – October 2018 TPS7B70-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Unregulated input | IN, EN | –0.3 | 45 | V | |
Power-good delay-timer output | DELAY | –0.3 | 7 | V | |
Regulated output | OUT | –0.3 | 7 | V | |
Power-good output voltage | PG | –0.3 | 7 | V | |
V-internal | VINT | –0.3 | 7 | V | |
Power-good threshold-adjustment voltage | PGADJ | –0.3 | 7 | V | |
TJ | Operating junction temperature | –40 | 150 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |