JAJSG29A August 2018 – October 2018 TPS7B70-Q1
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
Unregulated input | IN | 4 | 40 | V | ||
40-V pins | EN | 0 | VIN | V | ||
Regulated output | OUT | 0 | 5.5 | V | ||
Power good | PG | 0 | 5.5 | V | ||
Low voltage pins | PGADJ, DELAY | 0 | 5.5 | V | ||
IOUT | Output current | 0 | 300 | mA | ||
TA | Ambient temperature | –40 | 125 | °C | ||
TJ | Junction temperature | –40 | 150 | °C |