JAJSG35B August 2018 – October 2024 UCC28950 , UCC28951
PRODUCTION DATA
MIN | MAX | UNIT | |
---|---|---|---|
Input supply voltage, VDD (3) | –0.4 | 20 | V |
OUTA, OUTB, OUTC, OUTD, OUTE, OUTF | –0.4 | VDD + 0.4 | V |
Input voltage on DELAB, DELCD, DELEF, SS/EN, DCM, TMIN, RT, SYNC, RSUM, EA+, EA-, COMP, CS, ADEL, ADELEF | –0.4 | VREF + 0.4 | V |
Output voltage on VREF | –0.4 | 5.6 | V |
Continuous total power dissipation | See Section 5.7 | ||
Operating virtual junction temperature, TJ | –40 | 150 | °C |
Operating ambient temperature, TA | –40 | 125 | °C |
Lead temperature (soldering, 10 s) | 300 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |