JAJSG64C March 2015 – August 2018 LP8758-B0
PRODUCTION DATA.
V(NRST) = 0 V |
V(NRST) = 1.8 V | V(EN1) = 1.8 V | VOUT = 1 V |
Load = 0 mA | L = 330 nH |
V(NRST) = 1.8 V | V(EN1) = 1.8 V | VOUT = 1 V | ||
Load = 0 mA | 4 phases active | L = 330 nH |
V(NRST) = 1.8 V | Regulator disabled |
V(NRST) = 1.8 V | V(EN1) = 1.8 V | VOUT = 1 V |
Load = 0 mA | 1 phase active | L = 330 nH |