JAJSG64C March 2015 – August 2018 LP8758-B0
PRODUCTION DATA.
Address: 0x0B
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
BUCK0_FLOOR
_VSET[7:0] |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:0 | BUCK0_FLOOR
_VSET[7:0] |
R/W | 0000 0000 | Sets the output voltage of BUCK0 regulator when Floor state is used
0.5 V - 0.73 V, 10 mV steps 0000 0000 - 0.5V ... 0001 0111 - 0.73 V 0.73 V - 1.4 V, 5 mV steps 0001 1000 - 0.735 V ... 1001 1101 - 1.4 V 1.4 V - 3.36 V, 20 mV steps 1001 1110 - 1.42 V ... 1111 1111 - 3.36 V |