JAJSG64C March 2015 – August 2018 LP8758-B0
PRODUCTION DATA.
Address: 0x12
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
BUCK0_SHUTDOWN_DELAY[3:0] | BUCK0_STARTUP_DELAY[3:0] |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:4 | BUCK0_
SHUTDOWN_ DELAY[3:0] |
R/W | 0000 | Shutdown delay of BUCK0 from falling edge of ENx signal:
0000 - 0 ms 0001 - 1 ms ... 1111 - 15 ms |
3:0 | BUCK0_
STARTUP_ DELAY[3:0] |
R/W | 0000 | Start-up delay of BUCK0 from rising edge of ENx signal:
0000 - 0 ms 0001 - 1 ms ... 1111 - 15 ms |