JAJSG64C March 2015 – August 2018 LP8758-B0
PRODUCTION DATA.
Address: 0x1E
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Reserved | TDIE_WARN
_MASK |
RESET_REG
_MASK |
I_LOAD_
READY_MASK |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:3 | Reserved | R/W | 0 0000 | |
2 | TDIE_WARN
_MASK |
R/W | 0 | Masking for thermal warning interrupt INT_TOP.TDIE_WARN:
0 - Interrupt generated 1 - Interrupt not generated. This bit does not affect TOP_STAT.TDIE_WARN_STAT status bit. |
1 | RESET_REG
_MASK |
R/W | 1 | Masking for register reset interrupt INT_TOP.RESET_REG:
0 - Interrupt generated 1 - Interrupt not generated. |
0 | I_LOAD_
READY_MASK |
R/W | 0 | Masking for load current measurement ready interrupt INT_TOP.I_LOAD_READY.
0 - Interrupt generated 1 - Interrupt not generated. |