JAJSG64C March 2015 – August 2018 LP8758-B0
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
INPUT VOLTAGE | ||||
VIN_Bx, VANA | Voltage on power connections | –0.3 | 6 | V |
SW_Bx | Voltage on buck switch nodes | –0.3 | (VIN_Bx + 0.3 ) with 6 V max | V |
FB_Bx | Voltage on buck voltage sense nodes | –0.3 | (VANA + 0.3 ) with
6 V max |
V |
NRST | Voltage on NRST input | –0.3 | 3.6 | V |
ENx, SDA, SCL, nINT | Voltage on logic pins (input or output pins) | –0.3 | 3.6 | |
CURRENT | ||||
VIN_Bx, SW_Bx, PGND_Bx | Current on power pins (average current over 100k hour lifetime, TJ = 125°C) | 0.62 | A/pin | |
TEMPERATURE | ||||
Junction temperature, TJ-MAX | −40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C | |
Maximum lead temperature (soldering, 10 sec.)(3) | 260 | °C |