JAJSG64C March 2015 – August 2018 LP8758-B0
PRODUCTION DATA.
Address: 0x23
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
BUCK_LOAD_CURRENT[7:0] |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:0 | BUCK_LOAD_
CURRENT[7:0] |
R | 0000 0000 | This register describes 8 LSB bits of the average load current on selected regulator with a resolution of 10 mA per LSB and max 20 A current. |