JAJSG64C March 2015 – August 2018 LP8758-B0
PRODUCTION DATA.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 2.5 V to 5.5 V |
Output voltage | 1.1 V |
Converter operation mode | Auto mode (PWM-PFM) |
Maximum load current | 16 A |
Inductor current limit | 5 A |