JAJSGA2F September 2018 – June 2021 TPS2663
PRODUCTION DATA
The TPS2663x devices incorporate circuitry to protect the system during overvoltage conditions. The TPS26630 and TPS26631 feature an accurate ± 2% adjustable overvoltage cut off functionality. A voltage more than V(OVPR) on OVP pin turns off the internal FET and protects the downstream load. To program the OVP threshold externally, connect a resistor divider from IN_SYS supply to OVP terminal to GND as shown in the Simplified Schematic.
The TPS26630 and TPS26631 also feature a factory set 34.3-V input overvoltage cut off V(IN_SYS_OVP) threshold with a 440 mV hysteresis. This feature can be enabled by connecting the OVP terminal directly to the GND terminal. The TPS26632, TPS26633 and TPS26636 feature an internally fixed 35-V maximum overvoltage clamp V(OVC) functionality. The TPS26632 and TPS26633 clamps the output voltage to V(OVC), when the input voltage exceeds 35 V. TPS26635 features a fixed 39-V maximum overvoltage clamp level. During the output voltage clamp operation, the power dissipation in the internal MOSFET is PD = (V(IN_SYS) – V(OVC)) × I(OUT). Excess power dissipation for a prolonged period can increase the device temperature. To avoid this, the internal FET is operated in overvoltage clamp for a maximum duration of tOVC(dly), 162 msec (typical). After this duration, the internal FET is turned OFF and the subsequent operation of the device depends on the MODE configuration (Auto-Retry or latch OFF) setting as shown in Table 9-1.
Figure 8-1 shows the turn ON behavior when OVP pin voltage falls below V(OVPF) threshold.
Figure 9-3 illustrates the overvoltage cut-off functionality and Figure 9-4 illustrates the overvoltage clamp functionality. FLT is asserted after a delay of 617 µs (typical) after entering in overvoltage clamp mode and remains asserted until the overvoltage fault is removed.
TPS26630 and TPS26631 | ||
TPS26635 | RLOAD = 30 Ω, FLT connected to VOUT |