JAJSGA2F September 2018 – June 2021 TPS2663
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
IN_SYS | Input Voltage | –60 | 67 | V |
IN_SYS (10ms transient), TA = 25 ℃ | –60 | 75 | V | |
IN, OUT, UVLO, FLT, PGOOD, PGTH | –0.3 | 67 | V | |
IN_SYS – OUT (10ms transient), with a Blocking FET | –85 | V | ||
IN (10ms transient), TA = 25 ℃ | –0.3 | 75 | V | |
BGATE | –60 | 81 | V | |
BGATE – IN_SYS | –0.3 | 14 | V | |
DRV | –60 | 72 | V | |
DRV – IN_SYS | –0.3 | 20 | V | |
OVP, dVdT, IMON, MODE, SHDN, ILIM, PLIM | –0.3 | 5.5 | V | |
IFLT, IdVdT, IPGOOD | Sink current | 10 | mA | |
IdVdT, IILIM, IPLIM, IMODE, ISHDN | Source current | Internally limited | ||
TJ | Operating Junction temperature | –40 | 150 | °C |
Transient junction temperature | –65 | T(TSD) | ||
Tstg | Storage temperature | –65 | 150 |