JAJSGA9C September 2018 – September 2019 ISO1500
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
DRIVER ENABLED, BUS UNLOADED | |||||
Bus-side supply current | VD = VCC1, VCC2 = 5 V ± 10% | 2.5 | 4.4 | mA | |
DRIVER ENABLED, BUS LOADED | |||||
Bus-side supply current | VD = VCC1, RL = 54 Ω, VCC2 = 5 V ± 10% | 52 | 70 | mA | |
Bus-side supply current | D =1Mbps square wave with 50% duty cycle, RL = 54 Ω, CL = 50 pF, VCC2 = 5 V ± 10% | 60 | 80 | mA | |
DRIVER DISABLED, BUS LOADED OR UNLOADED | |||||
Bus-side supply current | VD = VCC1, VCC2 = 5 V ± 10% | 2.4 | 3.9 | mA |