JAJSGI5D November 2018 – June 2022 TLIN1441-Q1
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VSUP | HV Supply In | Device supply voltage (connected to battery in series with external reverse-blocking diode) |
2 | LIMP | HV O | Used for LIMP home, watchdog event causes this pin to switch VSUP |
3 | EN/nINT | D I/O | Enable Input when in Pin Mode/Processor Interrupt when in SPI Mode (open drain) - when EN - Enable input - Setting pin high place device into normal mode and setting low is sleep mode |
4 | GND | GND | Ground |
5 | LIN | HV I/O | LIN bus single-wire transmitter and receiver |
6 | WDT/CLK | D I | Programmable watchdog window set input (3 levels)/SPI Clock input |
7 | nWDR/SDO | D O | Watchdog output trigger when in Pin Mode / SPI Responder Data Output when in SPI Mode |
8 | WDI/SDI | D I | Watchdog timer trigger input active on both rising and falling edges when in Pin Mode (Must be driven at all times) /SPI Responder Data Input when in SPI Mode |
9 | PIN/nCS | D I | Watchdog Configuration Control Set at Power Up. When tied to GND at power up device is in Pin Mode. When High or in Z-State device is in SPI Mode and this pin becomes Chip Select |
10 | RXD | D O | RXD output (open-drain) interface reporting state of LIN bus voltage |
11 | TXD | D I | TXD input interface to control state of LIN output |
12 | nRST/nWDR | D O | Reset output (active low)/Watchdog output trigger if programmed in SPI Mode (active low) |
13 | WAKE | HV I | High Voltage Local wake up pin active Low |
14 | VCC | Supply Out | Output voltage from integrated voltage regulator |