JAJSGI6C September 2011 – January 2020 BQ24725A
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Voltage range | SRN, SRP, ACN, ACP, CMSRC, VCC | 0 | 24 | V | |
PHASE | -2 | 24 | |||
ACDET, SDA, SCL, LODRV, REGN, IOUT, ILIM, ACOK | 0 | 6.5 | |||
BTST, HIDRV, ACDRV, BATDRV | 0 | 30 | |||
Maximum difference voltage | SRP–SRN, ACP–ACN | –0.2 | 0.2 | V | |
Junction temperature range, TJ | 0 | 125 | °C |