4 Revision History
Changes from Revision C (June 2020) to Revision D (July 2021)
- ドキュメントに DBV (SOT-23) パッケージを追加Go
- 「特長」のVOUT可変機能を0.8V~13.6V (可変) から 0.8V~14.6V (可変)に変更Go
- 可変なバージョンの出力範囲の最大値を13.6Vから
14.6Vに変更
Go
- Added DBV pinout and pin information to Pin Configuration and
Functions sectionGo
- Added Layout Example for the Fixed DBV Version figure to the
Layout Examples sectionGo
Changes from Revision B (April 2019) to Revision C (June 2020)
- ドキュメントに DGN (HTSSOP) パッケージを追加Go
- 「アプリケーション」セクションを変更Go
- Added DGN pinouts and pin information to Pin Configuration and
Functions sectionGo
- Added HVSSOP thermal information Go
- Added Layout Example for the Fixed HVSSOP Version and Layout Example for the Adjustable HVSSOP Version figures to the Layout Examples sectionGo