JAJSGP0D December 2017 – July 2021 TLV767
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOUT | Nominal output accuracy | TJ = 25°C | –0.5 | 0.5 | % | |
VOUT | Output accuracy over temperature | VIN ≥ 3.0 V, 1 mA ≤ IOUT ≤ 1 A | –1 | 1 | % | |
2.5 V ≤ VIN < 3.0 V, 1 mA ≤ IOUT ≤ 800 mA | –1 | 1 | ||||
VFB | Feedback voltage | 0.8 | V | |||
VREF | Internal reference (adjustable device) | TJ = 25ºC | –0.5 | 0.5 | % | |
–1 | 1 | |||||
IFB | Feedback pin current | VFB = 1 V | 10 | 50 | nA | |
ΔVOUT(ΔVIN) | Line regulation(1) | VOUT(NOM) +1.5 V ≤ VIN ≤ 16 V, IOUT = 10 mA | 0.02 | %/V | ||
ΔVOUT(ΔIOUT) | Load regulation | 1 mA ≤ IOUT ≤ 1 A, VIN ≥ 3.0 V | 0.1 | 0.5 | %/A | |
1 mA ≤ IOUT ≤ 800 mA, 2.5 V ≤ VIN < 3.0 V | 0.1 | 0.5 | ||||
VDO | Dropout voltage(2) | VIN ≥ 3.0V, IOUT = 1 A, DGN package | 0.9 | 1.5 | V | |
VIN ≥ 3.0V, IOUT = 1 A, DRV package | 0.9 | 1.4 | ||||
2.5 V ≤ VIN < 3.0 V, IOUT = 800 mA | 0.8 | 1.3 | ||||
ICL | Output current limit | VOUT = 0.9 x VOUT(NOM) , VIN ≥ 3.0V | 1.1 | 1.6 | A | |
VOUT = 0.9 x VOUT(NOM), 2.5 V ≤ VIN < 3.0 V | 0.81 | 1.6 | ||||
ISC | Short-circuit current limit | VOUT = 0 V, DGN package | 250 | mA | ||
VOUT = 0 V, DRV package | 150 | 250 | 350 | mA | ||
IQ | Quiescent current | IOUT = 0 mA | 50 | 80 | µA | |
Fixed output devices, IOUT = 0 mA | 60 | 95 | ||||
IGND | Ground current | IOUT = 1 A, VIN ≥ 3.0 V | 1.5 | mA | ||
ISHUTDOWN | Shutdown current | VEN ≤ 0.4 V, VIN = 16 V | 1.5 | 3 | µA | |
VEN(HIGH) | Enable pin logic high | 2.5 V ≤ VIN ≤ 16 V | 1.2 | V | ||
VEN(LOW) | Enable pin logic low | 2.5 V ≤ VIN ≤ 16 V | 0.4 | V | ||
IEN | Enable pullup current | VEN = 0 V | 400 | nA | ||
IPULLDOWN | Output pulldown current | VIN = 16 V, VOUT = 2.5 V, VEN=0V | 1.2 | mA | ||
PSRR | Power-supply rejection ratio | VIN = 3.3 V, VOUT = 1.8 V, IOUT = 300 mA, f = 120 Hz | 70 | dB | ||
Vn | Output noise voltage | BW = 10 Hz to 100 kHz, VIN = 3.3 V, VOUT = 0.8 V, IOUT = 100 mA | 60 | µVRMS | ||
VUVLO+ | UVLO threshold rising | VIN rising | 2.2 | 2.4 | V | |
VUVLO(HYS) | UVLO hysteresis | 130 | mV | |||
VUVLO- | UVLO threshold falling | VIN falling | 1.9 | V | ||
TSD(shutdown) | Thermal shutdown temperature | Temperature increasing | 180 | ºC | ||
TSD(reset) | Thermal shutdown reset temperature | Temperature falling | 160 | ºC |